********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*Mar 24, 2014
*ECN S14-0616, Rev. A
*File Name: SiA931DJ_PS.txt and SiA931DJ_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SiA931DJ D G S 
M1 3 GX S S PMOS W= 790000u L= 0.25u 
M2 S GX S D NMOS W= 790000u L= 0.30u
R1 D 3 4.0468e-02 TC=3.466e-03, 5.396e-06 
CGS GX S 2.634e-10 
CGD GX D 2.058e-11 
RG G GY 5.5 
RTCV 100 S 1e6 TC=-2.684e-04, 3.851e-09 
ETCV GY GX 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD D S DBD 790000u 
**************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 0 KP = 2.926e-06 NSUB = 1.891e+16 
+ KAPPA = 1.134e-03 NFS = 1.000e+12
+ LD = 0 IS = 0 TPG = -1 ) 
*************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.967e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 2.193e-08 T_MEASURED = 25 BV = 31 
+RS = 1.105e-02 N = 1.425e+00 IS = 8.766e-10 
+EG = 1.184e+00 XTI = 5.356e-01 TRS1 = 3.179e-03 
+CJO = 4.910e-11 VJ = 3.749e-01 M = 3.658e-01 ) 
.ENDS